Units | Price/unit after discount | Applied Discount |
1-4 | £ 58.18 | 0% |
5-14 | £ 52.36 | 10% |
15-24 | £ 49.45 | 15% |
25+ | £ 46.54 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in case hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Ideally suited for use as a toggle type fastener for the lids or covers of fixed or rotating drums and containers.
The length of the hook is adjustable by rotating the threaded hook to extend or contract it's reach.
Temperature range -10°C to +80°C.
For counter strike see part no. 41700.W0011- .W0015.
For stainless steel version see part no. 41740.W0001- .W0005.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com