Price & Availability | Article | Size | F1 kN | h1 | d1 | d2 | h2 | h3 | l1 | l2 | |||||||||||||||
41781.W0003 | 3 | 3 | 179 | 7.1 | 6.5 | 36 | 23 | 170 | 99 | ||||||||||||||||
£ 60.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3 h1 179 d1 7.1 d2 6.5 h2 36 h3 23 l1 170 l2 99 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | w1 | Adj. distance | |||||||||||||||
41781.W0003 | 270 | 44-56 | 38 | 20-32 | 52 | 38-46 | 14-22 | 30-42 | 44-56 | 27 | 22 | ||||||||||||||||
£ 60.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 270 l3 44-56 l4 38 l5 20-32 l6 52 l7 38-46 l8 14-22 l9 30-42 l10 44-56 w1 27 Adj. distance 22 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: oil-resistant plastic with large grip area.
Suitable for use as a toggle type fastener for the lids or covers of fixed or rotating drums and containers.
Their narrow base makes them ideal for applications where space is limited but holding forces must not be compromised.
The length of the hook is adjustable, up to 22mm. Adjustment is made by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
See part no. 41791.W0013 for strike catch.
For stainless steel version see part no. 41781.W0303.