Toggle Clamps
hook type
| Price & Availability | Article | Size | h1 | d1 | h2 | l1 | l2 | l3 | w1 | w2 | w3 | w4 | w5 | Weight g | ||||||||||||||||||
| 41740.W0011 | 1 | 29 | 8 | 22.7 | 31 | 19 | 6 | 40 | 26,0-30,0 | 6.9 | 4.5 | 6 | 40 | |||||||||||||||||||
£ 21.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 h1 29 d1 8 h2 22.7 l1 31 l2 19 l3 6 w1 40 w2 26,0-30,0 w3 6.9 w4 4.5 w5 6 Weight
g 40 | ||||||||||||||||||||||||||||||||
| 41740.W0013 | 3 | 29 | 10 | 22.7 | 40 | 19 | 13 | 45 | 31,3-35,8 | 10.9 | 5.5 | 6 | 70 | |||||||||||||||||||
£ 25.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 h1 29 d1 10 h2 22.7 l1 40 l2 19 l3 13 w1 45 w2 31,3-35,8 w3 10.9 w4 5.5 w5 6 Weight
g 70 | ||||||||||||||||||||||||||||||||
| 41740.W0015 | 5 | 61 | 15 | 49.1 | 55 | 29 | 13 | 86 | 56,5-64,0 | 13.8 | 11.2 | 12 | 320 | |||||||||||||||||||
£ 31.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 h1 61 d1 15 h2 49.1 l1 55 l2 29 l3 13 w1 86 w2 56,5-64,0 w3 13.8 w4 11.2 w5 12 Weight
g 320 | ||||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in case hardened bushes.
For use with no. 41600 and 41700.W0001 - .W0005.
For stainless steel version see part no. 41740.W0311 - .W0315.