Toggle Clamps
hook type
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 33.16 | 0% |
| 10-14 | £ 29.84 | 10% |
| 15-24 | £ 28.19 | 15% |
| 25-49 | £ 26.53 | 20% |
| 50+ | £ 23.21 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in case hardened bushes.
For use with no. 41600 and 41700.W0001 - .W0005.
For stainless steel version see part no. 41740.W0311 - .W0315.