Toggle Clamps
hook type
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 22.35 | 0% |
| 10-14 | £ 20.12 | 10% |
| 15-24 | £ 19.00 | 15% |
| 25-49 | £ 17.88 | 20% |
| 50+ | £ 15.65 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in case hardened bushes.
For use with no. 41600 and 41700.W0001 - .W0005.
For stainless steel version see part no. 41740.W0311 - .W0315.