Toggle Clamps
hook type
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 26.74 | 0% |
| 10-14 | £ 24.07 | 10% |
| 15-24 | £ 22.73 | 15% |
| 25-49 | £ 21.39 | 20% |
| 50+ | £ 18.72 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in case hardened bushes.
For use with no. 41600 and 41700.W0001 - .W0005.
For stainless steel version see part no. 41740.W0311 - .W0315.