| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 170.40 | 0% |
| 5-14 | £ 153.36 | 10% |
| 15-24 | £ 144.84 | 15% |
| 25+ | £ 136.32 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: ergonomic soft feel, oil-resistant with a large grip area.
Hook: steel, tempered.
The safety button locks the clamp in the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.
Also available in stainless steel version part no. 41805.W0304.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































