| Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | l1 | l2 | l3 | l4 | |||||||||||||||
| 41620.W0003 | 3 | 3 | 179 | 38 | 19 | 257 | 149 | 40 | 79.5 | ||||||||||||||||
£ 91.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3 h1 179 h2 38 h3 19 l1 257 l2 149 l3 40 l4 79.5 | |||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l5 | l6 | l7 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | Ø d3 | |||||||||||||||
| 41620.W0003 | 295 | 14 | 19 | 13 | 49 | 21 | 38.5 | 32-35 | 45 | 5.6 | 6.5 | 7.1 | ||||||||||||||||
£ 91.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 295 l5 14 l6 19 l7 13 w1 49 w2 21 w3 38.5 w4 32-35 w5 45 d1 5.6 d2 6.5 Ø d3 7.1 | ||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: oil-resistant plastic with large grip area.
The safety knob locks the clamp in the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Pull out the safety knob to release the clamp.
Supplied complete with counter strike.
For additional counter strikes, see part 41801.W00012- .W0014.
Temperature range -10°C to +80°C.