Toggle Clamps
push-pull - compact
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 90.72 | 0% |
| 5-14 | £ 81.65 | 10% |
| 15-24 | £ 77.11 | 15% |
| 25+ | £ 72.58 | 20% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Long clamping stroke. Lever can be set to any angle relative to base.
Suitable for use in the food industry.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































