Units | Price/unit after discount | Applied Discount |
1-9 | £ 130.15 | 0% |
10-19 | £ 117.14 | 10% |
20-49 | £ 104.12 | 20% |
50-99 | £ 91.11 | 30% |
100+ | £ 78.09 | 40% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: ergonomic soft feel, oil-resistant with a large grip area.
The safety knob holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Without angle bracket. Push and pull-clamping (equal operation of rod and lever). Long rod-guide with attaching thread and nut.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com