| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | d1 | d2 | h1 | h2 | l1 | l2 | l3 min.|max. | l4 | l5 | l6 | w1 | w2 | Weight g | ||||||||||||||||||
| 41895.W0003 | 3 | 2.5 | 2.5 | M 8x35 | M20x1,5 | 12 | 86 | 103 | 140 | 134 | 22-35 | 56 | 30 | 22 | 36 | 27 | 402 | |||||||||||||||||||
£ 130.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 2.5 F2
kN 2.5 Clamping screw M 8x35 d1 M20x1,5 d2 12 h1 86 h2 103 l1 140 l2 134 l3
min.|max. 22-35 l4 56 l5 30 l6 22 w1 36 w2 27 Weight
g 402 | ||||||||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: ergonomic soft feel, oil-resistant with a large grip area.
The safety knob holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Without angle bracket. Push and pull-clamping (equal operation of rod and lever). Long rod-guide with attaching thread and nut.
Temperature range -10°C to +80°C.