Toggle Clamps
push-pull
Units | Price/unit after discount | Applied Discount |
1-4 | £ 73.38 | 0% |
5-14 | £ 66.04 | 10% |
15-24 | £ 62.37 | 15% |
25+ | £ 58.70 | 20% |
Body: steel, matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw 45020.2 (with rubber pad).
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.