Toggle Clamps
push-pull
Price & Availability | Article | Size | F1 kN | F2 kN | Stroke s1 | d1 | d2 | Clamping screw d3 | d4 | h1 | h2 | l1 | |||||||||||||||
42000.W0501 | 1 | 1 | 1 | 20 | M12x1,5 | 8 | M 4x20 | 4.5 | 60 | 15 | 91 | ||||||||||||||||
£ 72.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 1 F2
kN 1 Stroke s1 20 d1 M12x1,5 d2 8 Clamping screw d3 M 4x20 d4 4.5 h1 60 h2 15 l1 91 | |||||||||||||||||||||||||||
42000.W0502 | 2 | 2 | 2 | 26 | M16x1,5 | 10 | M 6x25 | 5.6 | 95 | 20 | 114 | ||||||||||||||||
£ 73.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 2 F2
kN 2 Stroke s1 26 d1 M16x1,5 d2 10 Clamping screw d3 M 6x25 d4 5.6 h1 95 h2 20 l1 114 |
Price & Availability | Article | Weight g | l2 | l3 min. | l4 min. | l5 | l6 | l7 | l8 | w1 | w2 | |||||||||||||||
42000.W0501 | 125 | 72 | 24.5 | 12 | 20 | 20 | 16 | 7.0 | 30 | 16,0-19,5 | ||||||||||||||||
£ 72.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 125 l2 72 l3
min. 24.5 l4
min. 12 l5 20 l6 20 l7 16 l8 7.0 w1 30 w2 16,0-19,5 | ||||||||||||||||||||||||||
42000.W0502 | 245 | 105 | 32.5 | 17 | 34 | 25 | 19 | 12.5 | 50 | 31,8-36,0 | ||||||||||||||||
£ 73.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 l2 105 l3
min. 32.5 l4
min. 17 l5 34 l6 25 l7 19 l8 12.5 w1 50 w2 31,8-36,0 |
Body: steel, matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw 45020.2 (with rubber pad).
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.