Toggle Clamps
heavy duty - push-pull
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 362.66 | 0% |
| 5-14 | £ 326.39 | 10% |
| 15-24 | £ 308.26 | 15% |
| 25+ | £ 290.13 | 20% |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Lever: steel, zinc plated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated clamping screw.
For push-pull clamping.
Very strong construction with long push-rod guidance.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































