Toggle Clamps
heavy duty - push-pull
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw d1 | Stroke s1 | d2 | d3 | h1 | h2 | h3 | |||||||||||||||
42150.W0004 | 4 | 7 | 7 | M 8x35 | 32 | 14 | 5.5 | 96 | 42.5 | 12 | ||||||||||||||||
£ 92.16 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7 F2
kN 7 Clamping screw d1 M 8x35 Stroke s1 32 d2 14 d3 5.5 h1 96 h2 42.5 h3 12 | ||||||||||||||||||||||||||
42150.W0005 | 5 | 12 | 12 | M10x50 | 50 | 20 | 8.5 | 136 | 70.0 | 18 | ||||||||||||||||
£ 144.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 12 F2
kN 12 Clamping screw d1 M10x50 Stroke s1 50 d2 20 d3 8.5 h1 136 h2 70.0 h3 18 | ||||||||||||||||||||||||||
42150.W0007 | 7 | 25 | 25 | M12x50 | 75 | 25 | 10.5 | 196 | 93.5 | 22 | ||||||||||||||||
£ 294.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 7 F1
kN 25 F2
kN 25 Clamping screw d1 M12x50 Stroke s1 75 d2 25 d3 10.5 h1 196 h2 93.5 h3 22 | ||||||||||||||||||||||||||
42150.W0008 | 8 | 45 | 45 | M16x80 | 106 | 30 | 10.5 | 247 | 111.5 | 28 | ||||||||||||||||
£ 348.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 45 F2
kN 45 Clamping screw d1 M16x80 Stroke s1 106 d2 30 d3 10.5 h1 247 h2 111.5 h3 28 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | |||||||||||||||
42150.W0004 | 590 | 90 | 88.0 | 69.0 | 63 | - | 36.5 | 30 | 25.0 | 47 | 33.3 | ||||||||||||||||
£ 92.16 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 590 l1 90 l2 88.0 l3 69.0 l4 63 l5 - l6 36.5 l7 30 l8 25.0 w1 47 w2 33.3 | |||||||||||||||||||||||||||
42150.W0005 | 1650 | 137 | 126.0 | 105.0 | 63 | 41 | 35.0 | 50 | 8.0 | 58 | 41.0 | ||||||||||||||||
£ 144.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1650 l1 137 l2 126.0 l3 105.0 l4 63 l5 41 l6 35.0 l7 50 l8 8.0 w1 58 w2 41.0 | |||||||||||||||||||||||||||
42150.W0007 | 4150 | 198 | 183.5 | 151.5 | 114 | 45 | 45.0 | 50 | 12.0 | 84 | 54.0 | ||||||||||||||||
£ 294.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4150 l1 198 l2 183.5 l3 151.5 l4 114 l5 45 l6 45.0 l7 50 l8 12.0 w1 84 w2 54.0 | |||||||||||||||||||||||||||
42150.W0008 | 7420 | 254 | 232.0 | 196.0 | 149 | 70 | 70.0 | 60 | 14.5 | 86 | 57.0 | ||||||||||||||||
£ 348.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7420 l1 254 l2 232.0 l3 196.0 l4 149 l5 70 l6 70.0 l7 60 l8 14.5 w1 86 w2 57.0 |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw.
Heavy duty version with long guide rod.
Temperature range -10°C to +80°C.
For push and pull clamping.