Toggle Clamps
heavy duty - push-pull
Units | Price/unit after discount | Applied Discount |
1-4 | £ 144.05 | 0% |
5-14 | £ 129.65 | 10% |
15-24 | £ 122.44 | 15% |
25+ | £ 115.24 | 20% |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw.
Heavy duty version with long guide rod.
Temperature range -10°C to +80°C.
For push and pull clamping.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com