Units | Price/unit after discount | Applied Discount |
1-2 | £ 355.48 | 0% |
3-4 | £ 337.71 | 5% |
5-9 | £ 319.93 | 10% |
10+ | £ 284.38 | 20% |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com