Toggle Clamps
heavy duty - vertical
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 659.15 | 0% |
| 3-4 | £ 626.19 | 5% |
| 5-9 | £ 593.24 | 10% |
| 10+ | £ 527.32 | 20% |
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder.The rod joint is exchangeable.