Toggle Clamps
heavy duty - vertical
Units | Price/unit after discount | Applied Discount |
1-2 | £ 1,041.97 | 0% |
3-4 | £ 989.87 | 5% |
5-9 | £ 937.77 | 10% |
10+ | £ 833.58 | 20% |
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder. The rod joint is exchangeable.