| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 1,141.37 | 0% |
| 10-14 | £ 1,027.23 | 10% |
| 15-24 | £ 970.16 | 15% |
| 25-49 | £ 913.10 | 20% |
| 50+ | £ 798.96 | 30% |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, bronzed, with three bores.
Max. operating pressure 6 bar. Double-acting and with additional lever for manual opening and/or closing. Mini design in block version for clamping and gripping applications.
Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.