| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 1,461.73 | 0% |
| 10-14 | £ 1,315.56 | 10% |
| 15-24 | £ 1,242.47 | 15% |
| 25-49 | £ 1,169.38 | 20% |
| 50+ | £ 1,023.21 | 30% |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, bronzed, with three bores.
Max. operating pressure 6 bar. Double-acting and with additional lever for manual opening and/or closing. Mini design in block version for clamping and gripping applications.
Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.