Units | Price/unit after discount | Applied Discount |
1-9 | £ 2,141.74 | 0% |
10-14 | £ 1,927.57 | 10% |
15-24 | £ 1,820.48 | 15% |
25-49 | £ 1,713.39 | 20% |
50+ | £ 1,499.22 | 30% |
Case: aluminium. Max. operating pressure 6 bar. With continuously adjustable opening angle in the range 5° to 135°. With pneumatic end position cushioning and self-locking. With inductive query 24V as standard. Clamp arm not included.
Accessories (not included in the standard scope of delivery) are clamping arm no. 47912.W0210 - .W0218 centre, right and left, and connecting plug for inductive query.
These pneumatic toggle clamps are suitable for use in material handling lines and on special machines. Opening and clamping position of the clamp can be controlled electrically, allowing integration into automated manufacturing processes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com