Units | Price/unit after discount | Applied Discount |
1-9 | £ 126.37 | 0% |
10-19 | £ 113.73 | 10% |
20-49 | £ 107.41 | 15% |
50-99 | £ 101.10 | 20% |
100+ | £ 94.78 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise.
Type R = right hand clutch bearing.
Type L = left hand clutch bearing.
Supplied with type I bearings, please see technical page for more information on bearings.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.
No. of fins:
l1 = 23,37 3 fins
l1 = 49,28 6 fins
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com