Stainless Steel Ball & Socket Joint
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 10% |
| 100-199 | - | 20% |
| 200-499 | - | 25% |
| 500-999 | - | 30% |
| 1000+ | - | 40% |
Stainless steel (A2, AISI 303), sealing cap: neoprene.
To DIN 71802 form CS, supplied with hexagon nut. Safety ring aids the retention of the ball stud in the housing. *M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































