Quick release ball joint
Units | Price/unit after discount | Applied Discount |
1-99 | £ 5.20 | 0% |
100-199 | £ 3.64 | 30% |
200-499 | £ 3.38 | 35% |
500-999 | £ 3.12 | 40% |
1000-1999 | £ 2.60 | 50% |
2000-4999 | £ 2.08 | 60% |
5000+ | £ 1.82 | 65% |
Body: stainless steel (A2, AISI 303) or steel zinc-plated.
Shield and ball stud: carbon steel.
Body and ball stud: case hardened.
Spring: (302 S26) stainless steel or equivalent, zinc plated.
The spring loaded outer shield allows both rapid release and reconnection of the ball stud.
Linkage assemblies can be installed or removed without disturbing pre-set centres.
These are metric equivalents to SAE J 490 Style 1 quick release detachable ball joints.
Standard thread is a right hand thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com