Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.00 | 0% |
50-99 | £ 1.60 | 20% |
100-199 | £ 1.50 | 25% |
200-499 | £ 1.40 | 30% |
500-999 | £ 1.30 | 35% |
1000+ | £ 1.20 | 40% |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3399, assembly made up using 65631 clevis joint and 65684 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5
For sizes M4-M16, f1 and r1 =1
For sizes M20, f1=1, r1 = 1,5
For r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M20 = ±0,3
r1: M20 = ±0,5
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com