Spherical Plain Bearing - K series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-19 | £ 22.24 | 0% |
20-49 | £ 20.02 | 10% |
50-99 | £ 18.90 | 15% |
100-499 | £ 16.68 | 25% |
500+ | £ 14.46 | 35% |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.
Housing styles are subject to change.