Spherical Plain Bearing - K series
maintenance free
Price & Availability | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | d4 | ||||||||||||||||||
65724.W0005 | Right | 5 | 27 | M 5 | 18 | 11 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 27 d2 M 5 d3 18 d4 11 | |||||||||||||||||||||||||
65724.W0006 | Right | 6 | 30 | M 6 | 20 | 13 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 1959 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 30 d2 M 6 d3 20 d4 13 | |||||||||||||||||||||||||
65724.W0008 | Right | 8 | 36 | M 8 | 24 | 16 | |||||||||||||||||||
£ 11.89 per unit (click for quantity discounts) Ready to despatch 9253 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 36 d2 M 8 d3 24 d4 16 | |||||||||||||||||||||||||
65724.W0010 | Right | 10 | 43 | M 10 | 28 | 19 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 313 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 43 d2 M 10 d3 28 d4 19 | |||||||||||||||||||||||||
65724.W0012 | Right | 12 | 50 | M 12 | 34 | 22 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 476 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 50 d2 M 12 d3 34 d4 22 | |||||||||||||||||||||||||
65724.W0016 | Right | 16 | 64 | M 16 | 42 | 27 | |||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 64 d2 M 16 d3 42 d4 27 | |||||||||||||||||||||||||
65724.W0505 | Left | 5 | 27 | M 5 | 18 | 11 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 837 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 27 d2 M 5 d3 18 d4 11 | |||||||||||||||||||||||||
65724.W0506 | Left | 6 | 30 | M 6 | 20 | 13 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 729 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 30 d2 M 6 d3 20 d4 13 | |||||||||||||||||||||||||
65724.W0508 | Left | 8 | 36 | M 8 | 24 | 16 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 36 d2 M 8 d3 24 d4 16 | |||||||||||||||||||||||||
65724.W0510 | Left | 10 | 43 | M 10 | 28 | 19 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 863 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 43 d2 M 10 d3 28 d4 19 | |||||||||||||||||||||||||
65724.W0512 | Left | 12 | 50 | M 12 | 34 | 22 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 50 d2 M 12 d3 34 d4 22 | |||||||||||||||||||||||||
65724.W0516 | Left | 16 | 64 | M 16 | 42 | 27 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 169 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 64 d2 M 16 d3 42 d4 27 |
Price & Availability | Article | d5 | l2 | w1 | w2 | A/F | a ° | Static load C0 max. kN | ||||||||||||||||||
65724.W0005 | 9.0 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d5 9.0 l2 10 w1 8 w2 6.00 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||
65724.W0006 | 10.0 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 1959 Need more? Please call us.
d5 10.0 l2 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||
65724.W0008 | 12.5 | 16 | 12 | 9.00 | 13 | 14 | 10.3 | |||||||||||||||||||
£ 11.89 per unit (click for quantity discounts) Ready to despatch 9253 Need more? Please call us.
d5 12.5 l2 16 w1 12 w2 9.00 A/F 13 a
° 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||
65724.W0010 | 15.0 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 313 Need more? Please call us.
d5 15.0 l2 20 w1 14 w2 10.50 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||
65724.W0012 | 17.5 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 476 Need more? Please call us.
d5 17.5 l2 22 w1 16 w2 12.00 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||
65724.W0016 | 22.0 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d5 22.0 l2 28 w1 21 w2 15.00 A/F 22 a
° 15 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||
65724.W0505 | 9.0 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 837 Need more? Please call us.
d5 9.0 l2 10 w1 8 w2 6.00 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||
65724.W0506 | 10.0 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 729 Need more? Please call us.
d5 10.0 l2 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||
65724.W0508 | 12.5 | 16 | 12 | 9.00 | 13 | 14 | 10.3 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
d5 12.5 l2 16 w1 12 w2 9.00 A/F 13 a
° 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||
65724.W0510 | 15.0 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 863 Need more? Please call us.
d5 15.0 l2 20 w1 14 w2 10.50 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||
65724.W0512 | 17.50 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
d5 17.50 l2 22 w1 16 w2 12.00 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||
65724.W0516 | 22.0 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 169 Need more? Please call us.
d5 22.0 l2 28 w1 21 w2 15.00 A/F 22 a
° 15 Static load C0
max.
kN 31.2 |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.
Housing styles are subject to change.