Spherical Plain Bearing
maintenance free stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 52.49 | 0% |
20-49 | £ 47.24 | 10% |
50-99 | £ 44.62 | 15% |
100-499 | £ 39.37 | 25% |
500+ | £ 34.12 | 35% |
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.