Spherical Plain Bearing
maintenance free stainless
Price & Availability | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | d4 | d5 | ||||||||||||||||||
65726.W0005 | Right | 5 | 36 | M 5 | 18 | 11 | 8.5 | |||||||||||||||||||
£ 9.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 36 d2 M 5 d3 18 d4 11 d5 8.5 | ||||||||||||||||||||||||||
65726.W0006 | Right | 6 | 40 | M 6 | 20 | 13 | 10.0 | |||||||||||||||||||
£ 11.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 40 d2 M 6 d3 20 d4 13 d5 10.0 | ||||||||||||||||||||||||||
65726.W0008 | Right | 8 | 48 | M 8 | 16 | 24 | 12.5 | |||||||||||||||||||
£ 25.37 per unit (click for quantity discounts) Ready to despatch 1025 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 48 d2 M 8 d3 16 d4 24 d5 12.5 | ||||||||||||||||||||||||||
65726.W0010 | Right | 10 | 57 | M 10 | 28 | 19 | 15.0 | |||||||||||||||||||
£ 29.50 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 57 d2 M 10 d3 28 d4 19 d5 15.0 | ||||||||||||||||||||||||||
65726.W0012 | Right | 12 | 66 | M 12 | 32 | 22 | 17.5 | |||||||||||||||||||
£ 34.90 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 66 d2 M 12 d3 32 d4 22 d5 17.5 | ||||||||||||||||||||||||||
65726.W0016 | Right | 16 | 85 | M 16 | 42 | 27 | 22.0 | |||||||||||||||||||
£ 52.49 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 85 d2 M 16 d3 42 d4 27 d5 22.0 | ||||||||||||||||||||||||||
65726.W0505 | Left | 5 | 36 | M 5 | 18 | 11 | 8.5 | |||||||||||||||||||
Ready to despatch 123 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 36 d2 M 5 d3 18 d4 11 d5 8.5 | ||||||||||||||||||||||||||
65726.W0506 | Left | 6 | 40 | M 6 | 20 | 13 | 10.5 | |||||||||||||||||||
£ 21.90 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 40 d2 M 6 d3 20 d4 13 d5 10.5 | ||||||||||||||||||||||||||
65726.W0508 | Left | 8 | 48 | M 8 | 16 | 24 | 12.5 | |||||||||||||||||||
£ 22.92 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 48 d2 M 8 d3 16 d4 24 d5 12.5 | ||||||||||||||||||||||||||
65726.W0510 | Left | 10 | 57 | M 10 | 28 | 19 | 15.0 | |||||||||||||||||||
£ 28.23 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 57 d2 M 10 d3 28 d4 19 d5 15.0 | ||||||||||||||||||||||||||
65726.W0512 | Left | 12 | 66 | M 12 | 32 | 22 | 17.5 | |||||||||||||||||||
£ 33.40 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 66 d2 M 12 d3 32 d4 22 d5 17.5 | ||||||||||||||||||||||||||
65726.W0516 | Left | 16 | 85 | M 16 | 42 | 27 | 22.0 | |||||||||||||||||||
£ 53.30 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 85 d2 M 16 d3 42 d4 27 d5 22.0 |
Price & Availability | Article | Weight g | l2 | l3 | w1 | w2 | A/F | a ° | Static load C0 max. kN | ||||||||||||||||||
65726.W0005 | 16 | 27 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | |||||||||||||||||||
£ 9.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 16 l2 27 l3 10 w1 8 w2 6.00 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | |||||||||||||||||||||||||||
65726.W0006 | 22 | 30 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 11.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 22 l2 30 l3 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | |||||||||||||||||||||||||||
65726.W0008 | 47 | 36 | 16 | 12 | 9.00 | 14 | 14 | 10.3 | |||||||||||||||||||
£ 25.37 per unit (click for quantity discounts) Ready to despatch 1025 Need more? Please call us.
Weight
g 47 l2 36 l3 16 w1 12 w2 9.00 A/F 14 a
° 14 Static load C0
max.
kN 10.3 | |||||||||||||||||||||||||||
65726.W0010 | 77 | 43 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 29.50 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
Weight
g 77 l2 43 l3 20 w1 14 w2 10.50 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | |||||||||||||||||||||||||||
65726.W0012 | 100 | 50 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 34.90 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
Weight
g 100 l2 50 l3 22 w1 16 w2 12.00 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | |||||||||||||||||||||||||||
65726.W0016 | 220 | 64 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 52.49 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
Weight
g 220 l2 64 l3 28 w1 21 w2 15.00 A/F 22 a
° 15 Static load C0
max.
kN 31.2 | |||||||||||||||||||||||||||
65726.W0505 | 16 | 27 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | |||||||||||||||||||
Ready to despatch 123 Need more? Please call us.
Weight
g 16 l2 27 l3 10 w1 8 w2 6.00 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | |||||||||||||||||||||||||||
65726.W0506 | 22 | 30 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 21.90 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Weight
g 22 l2 30 l3 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | |||||||||||||||||||||||||||
65726.W0508 | 47 | 36 | 16 | 12 | 9.00 | 14 | 14 | 10.3 | |||||||||||||||||||
£ 22.92 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
Weight
g 47 l2 36 l3 16 w1 12 w2 9.00 A/F 14 a
° 14 Static load C0
max.
kN 10.3 | |||||||||||||||||||||||||||
65726.W0510 | 77 | 43 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 28.23 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
Weight
g 77 l2 43 l3 20 w1 14 w2 10.50 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | |||||||||||||||||||||||||||
65726.W0512 | 100 | 50 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 33.40 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Weight
g 100 l2 50 l3 22 w1 16 w2 12.00 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | |||||||||||||||||||||||||||
65726.W0516 | 220 | 64 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 53.30 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
Weight
g 220 l2 64 l3 28 w1 21 w2 15.00 A/F 22 a
° 15 Static load C0
max.
kN 31.2 |
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.