Spherical Plain Bearing
maintenance free stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 21.90 | 0% |
20-49 | £ 19.71 | 10% |
50-99 | £ 18.62 | 15% |
100-499 | £ 16.43 | 25% |
500+ | £ 14.24 | 35% |
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.