Units | Price/unit after discount | Applied Discount |
1-49 | £ 9.59 | 0% |
50-99 | £ 7.67 | 20% |
100-199 | £ 6.71 | 30% |
200-999 | £ 4.80 | 50% |
1000+ | £ 3.84 | 60% |
Steel (zinc plated), stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Sizes 22 and 30 have a felt seal for the ball.
Low friction 1:0,03, speeds up to 1m/s.
Temperature range -20°C to +70°C.
To compensate for irregular bore diameters we recommend using the spring clip (stainless) part no. P2730.
Clip requires a minimum plate thickness of 3mm to grip securely.
These rollers can only be used in the horizontal or "ball up" direction.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com