Price & Availability | Article | d1 | d2 | h1 | h2 | d3 min. | d3 max. | d4 | h3 | Housing | Ball | Load max. kg | ||||||||||||||||||
67202.W0151 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Steel | 60 | |||||||||||||||||||
£ 7.03 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 10.1 d3
min. 25 d3
max. 25.5 d4 24 h3 9.8 Housing Steel Ball Steel Load
max.
kg 60 | ||||||||||||||||||||||||||||||
67202.W0154 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Stainless | 60 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 10.1 d3
min. 25 d3
max. 25.5 d4 24 h3 9.8 Housing Steel Ball Stainless Load
max.
kg 60 | ||||||||||||||||||||||||||||||
67202.W0155 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Acetal | 10 | |||||||||||||||||||
£ 12.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 10.1 d3
min. 25 d3
max. 25.5 d4 24 h3 9.8 Housing Steel Ball Acetal Load
max.
kg 10 | ||||||||||||||||||||||||||||||
67202.W0152 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Stainless | Stainless | 40 | |||||||||||||||||||
£ 18.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 10.1 d3
min. 25 d3
max. 25.5 d4 24 h3 9.8 Housing Stainless Ball Stainless Load
max.
kg 40 | ||||||||||||||||||||||||||||||
67202.W0221 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Steel | 160 | |||||||||||||||||||
£ 12.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 29.5 h2 10.4 d3
min. 37.0 d3
max. 37.5 d4 36 h3 10.1 Housing Steel Ball Steel Load
max.
kg 160 | ||||||||||||||||||||||||||||||
67202.W0224 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Stainless | 160 | |||||||||||||||||||
£ 16.91 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 29.5 h2 10.4 d3
min. 37.0 d3
max. 37.5 d4 36 h3 10.1 Housing Steel Ball Stainless Load
max.
kg 160 | ||||||||||||||||||||||||||||||
67202.W0225 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Acetal | 20 | |||||||||||||||||||
£ 22.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 29.5 h2 10.4 d3
min. 37.0 d3
max. 37.5 d4 36 h3 10.1 Housing Steel Ball Acetal Load
max.
kg 20 | ||||||||||||||||||||||||||||||
67202.W0222 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Stainless | Stainless | 90 | |||||||||||||||||||
£ 23.41 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 29.5 h2 10.4 d3
min. 37.0 d3
max. 37.5 d4 36 h3 10.1 Housing Stainless Ball Stainless Load
max.
kg 90 | ||||||||||||||||||||||||||||||
67202.W0301 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Steel | 280 | |||||||||||||||||||
£ 16.44 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 14.4 d3
min. 46 d3
max. 46.5 d4 45 h3 14.1 Housing Steel Ball Steel Load
max.
kg 280 | ||||||||||||||||||||||||||||||
67202.W0304 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Stainless | 280 | |||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 14.4 d3
min. 46 d3
max. 46.5 d4 45 h3 14.1 Housing Steel Ball Stainless Load
max.
kg 280 | ||||||||||||||||||||||||||||||
67202.W0305 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Acetal | 25 | |||||||||||||||||||
£ 63.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 14.4 d3
min. 46 d3
max. 46.5 d4 45 h3 14.1 Housing Steel Ball Acetal Load
max.
kg 25 | ||||||||||||||||||||||||||||||
67202.W0302 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Stainless | Stainless | 200 | |||||||||||||||||||
£ 39.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 14.4 d3
min. 46 d3
max. 46.5 d4 45 h3 14.1 Housing Stainless Ball Stainless Load
max.
kg 200 |
Steel (zinc plated), stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Sizes 22 and 30 have a felt seal for the ball.
Low friction 1:0,03, speeds up to 1m/s.
Temperature range -20°C to +70°C.
To compensate for irregular bore diameters we recommend using the spring clip (stainless) part no. P2730.
Clip requires a minimum plate thickness of 3mm to grip securely.
These rollers can only be used in the horizontal or "ball up" direction.