Units | Price/unit after discount | Applied Discount |
1-4 | £ 23.99 | 0% |
5-9 | £ 22.79 | 5% |
10-19 | £ 21.59 | 10% |
20-49 | £ 20.39 | 15% |
50+ | £ 17.99 | 25% |
Profiled aluminium, with black polyamide end caps PA 6. Handle glass blasted and anodised, natural or black, satin finish.
Two possible mounting options:
1) Mounting via screws (for panels >2,5mm thick): two countersunk holes for DIN966, M4x8 included on model.
2) Mounting via rubber insert (for panels 1 to 2,5mm thick): additional rubber insert at top of the handle pushes in from the back, securing the handle.
Minimum stress resistance 500N.
Mounting method:
- Make mounting cut-out in panel/material.
- Insert bottom rubber insert.
- Attach end caps.
- Press handle over lower edge of mounting cut-out at a 45° angle, ensuring correct position of rubber insert on the inside of the cut-out.
- If using additional rubber insert for mounting, hold handle against cut-out and fit insert. Alternatively use two countersunk screws with spacing equal to l1-40mm (as shown).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com