Ledge Pulls
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 46.49 | 0% |
5-9 | £ 44.17 | 5% |
10-19 | £ 41.84 | 10% |
20-49 | £ 39.52 | 15% |
50+ | £ 34.87 | 25% |
Profile aluminium AlMgSi 0,5. Satin finish anodized in 3 colours.
Type one: internal thread M 6. Minimum stress resistance 500N.
Type two: through hole for M 5 counter sunk screw, lateral assembly.