Ledge Pulls
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 51.84 | 0% |
| 5-9 | £ 49.25 | 5% |
| 10-19 | £ 46.66 | 10% |
| 20-49 | £ 44.06 | 15% |
| 50+ | £ 38.88 | 25% |
Profile aluminium AlMgSi 0,5. Satin finish anodized in 3 colours.
Type one: internal thread M 6. Minimum stress resistance 500N.
Type two: through hole for M 5 counter sunk screw, lateral assembly.