Ledge Pulls
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 55.59 | 0% |
5-9 | £ 52.81 | 5% |
10-19 | £ 50.03 | 10% |
20-49 | £ 47.25 | 15% |
50+ | £ 41.69 | 25% |
Profile aluminium AlMgSi 0,5. Satin finish anodized in 3 colours.
Type one: internal thread M 6. Minimum stress resistance 500N.
Type two: through hole for M 5 counter sunk screw, lateral assembly.