Ledge Pulls
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 69.42 | 0% |
| 5-9 | £ 65.95 | 5% |
| 10-19 | £ 62.48 | 10% |
| 20-49 | £ 59.01 | 15% |
| 50+ | £ 52.07 | 25% |
Handle: aluminium section AlMgSi 0.5. Semi-gloss anodizing in natural colour or black powder coated with fine structure.
End caps: polyamide, black, with fine-grain structure.
Minimum stress resistance >1000N.
For sliding doors and drawers in machinery and technical plants, also suitable as edge protection.