Ledge Pulls
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 89.15 | 0% |
| 5-9 | £ 84.69 | 5% |
| 10-19 | £ 80.24 | 10% |
| 20-49 | £ 75.78 | 15% |
| 50+ | £ 66.86 | 25% |
Handle: aluminium section AlMgSi 0.5. Semi-gloss anodizing in natural colour or black powder coated with fine structure.
End caps: polyamide, black, with fine-grain structure.
Minimum stress resistance >1000N.
For sliding doors and drawers in machinery and technical plants, also suitable as edge protection.