Ledge Pulls
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 114.14 | 0% |
5-9 | £ 108.43 | 5% |
10-19 | £ 102.73 | 10% |
20-49 | £ 97.02 | 15% |
50+ | £ 85.61 | 25% |
Handle: aluminium section AlMgSi 0.5. Semi-gloss anodizing in natural colour or black powder coated with fine structure.
End caps: polyamide, black, with fine-grain structure.
Minimum stress resistance >1000N.
For sliding doors and drawers in machinery and technical plants, also suitable as edge protection.