Hex. Keys
in clip set
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 26.71 | 0% |
| 10-19 | £ 24.04 | 10% |
| 20-49 | £ 22.70 | 15% |
| 50-99 | £ 21.37 | 20% |
| 100+ | £ 20.03 | 25% |
Keys: steel, hardened chrome vanadium. Blackened or nickel plated.
Clip: part nos. 90180.W0007 and .W0009; plastic polyamide, red. Part no. 90180.W0908; plastic polyamide, yellow.
High quality hex. key sets.
Parts to DIN 911 LC/LD and ISO 2936 LC/LD.