Hex. Keys
in clip set
Price & Availability | Article | l1 | l2 | w1 | w2 | A/F | A/F inch | Weight g | ||||||||||||||||||
90300.W0020 | 100 | 125 | 80 | 15.5 | 2 | 5/64" | 18 | |||||||||||||||||||
£ 7.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 125 w1 80 w2 15.5 A/F 2 A/F
inch 5/64" Weight
g 18 | ||||||||||||||||||||||||||
90300.W0025 | 100 | 125 | 80 | 15.5 | 2.5 | - | 24 | |||||||||||||||||||
£ 7.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 125 w1 80 w2 15.5 A/F 2.5 A/F
inch - Weight
g 24 | ||||||||||||||||||||||||||
90300.W0026 | 200 | 225 | 80 | 15.5 | 2.5 | - | 30 | |||||||||||||||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 225 w1 80 w2 15.5 A/F 2.5 A/F
inch - Weight
g 30 | ||||||||||||||||||||||||||
90300.W0030 | 100 | 125 | 80 | 15.5 | 3 | - | 24 | |||||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 125 w1 80 w2 15.5 A/F 3 A/F
inch - Weight
g 24 | ||||||||||||||||||||||||||
90300.W0031 | 150 | 175 | 80 | 15.5 | 3 | - | 30 | |||||||||||||||||||
£ 6.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 l2 175 w1 80 w2 15.5 A/F 3 A/F
inch - Weight
g 30 | ||||||||||||||||||||||||||
90300.W0041 | 150 | 175 | 80 | 15.5 | 4 | 5/32" | 36 | |||||||||||||||||||
£ 7.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 l2 175 w1 80 w2 15.5 A/F 4 A/F
inch 5/32" Weight
g 36 | ||||||||||||||||||||||||||
90300.W0043 | 300 | 325 | 80 | 15.5 | 4 | 5/32" | 50 | |||||||||||||||||||
£ 14.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 325 w1 80 w2 15.5 A/F 4 A/F
inch 5/32" Weight
g 50 | ||||||||||||||||||||||||||
90300.W0051 | 150 | 181 | 100 | 19.5 | 5 | - | 60 | |||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 l2 181 w1 100 w2 19.5 A/F 5 A/F
inch - Weight
g 60 | ||||||||||||||||||||||||||
90300.W0053 | 350 | 381 | 100 | 19.5 | 5 | - | 100 | |||||||||||||||||||
£ 14.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 381 w1 100 w2 19.5 A/F 5 A/F
inch - Weight
g 100 | ||||||||||||||||||||||||||
90300.W0062 | 200 | 231 | 100 | 19.5 | 6 | - | 84 | |||||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 231 w1 100 w2 19.5 A/F 6 A/F
inch - Weight
g 84 | ||||||||||||||||||||||||||
90300.W0063 | 350 | 381 | 100 | 19.5 | 6 | - | 130 | |||||||||||||||||||
£ 15.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 381 w1 100 w2 19.5 A/F 6 A/F
inch - Weight
g 130 | ||||||||||||||||||||||||||
90300.W0082 | 200 | 231 | 100 | 19.5 | 8 | 5/16" | 125 | |||||||||||||||||||
£ 9.90 per unit (click for quantity discounts) Ready to despatch 78 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 231 w1 100 w2 19.5 A/F 8 A/F
inch 5/16" Weight
g 125 | ||||||||||||||||||||||||||
90300.W0083 | 350 | 381 | 100 | 19.5 | 8 | 5/16" | 200 | |||||||||||||||||||
£ 16.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 381 w1 100 w2 19.5 A/F 8 A/F
inch 5/16" Weight
g 200 | ||||||||||||||||||||||||||
90300.W0100 | 100 | 138 | 100 | 19.5 | 10 | - | 165 | |||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 138 w1 100 w2 19.5 A/F 10 A/F
inch - Weight
g 165 | ||||||||||||||||||||||||||
90300.W0102 | 350 | 338 | 100 | 19.5 | 10 | - | 350 | |||||||||||||||||||
£ 20.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 338 w1 100 w2 19.5 A/F 10 A/F
inch - Weight
g 350 |
Blade: steel, hardened chrome vanadium, nickel plated.
Handle: ergonomic soft red plastic.
Grip shape optimised for comfortable use.
Features hang-up hole.