Hex. Keys
in clip set
Units | Price/unit after discount | Applied Discount |
1-9 | £ 8.35 | 0% |
10-19 | £ 7.52 | 10% |
20-49 | £ 7.10 | 15% |
50-99 | £ 6.68 | 20% |
100+ | £ 6.26 | 25% |
Blade: steel, hardened chrome vanadium, nickel plated.
Handle: ergonomic soft red plastic.
Grip shape optimised for comfortable use.
Features hang-up hole.