Hex. Keys
in clip set
Units | Price/unit after discount | Applied Discount |
1-9 | £ 9.90 | 0% |
10-19 | £ 8.91 | 10% |
20-49 | £ 8.42 | 15% |
50-99 | £ 7.92 | 20% |
100+ | £ 7.43 | 25% |
Blade: steel, hardened chrome vanadium, nickel plated.
Handle: ergonomic soft red plastic.
Grip shape optimised for comfortable use.
Features hang-up hole.