Hex. Keys
in clip set
Units | Price/unit after discount | Applied Discount |
1-9 | £ 15.54 | 0% |
10-19 | £ 13.99 | 10% |
20-49 | £ 13.21 | 15% |
50-99 | £ 12.43 | 20% |
100+ | £ 11.66 | 25% |
Blade: steel, hardened chrome vanadium, nickel plated.
Handle: ergonomic soft red plastic.
Grip shape optimised for comfortable use.
Features hang-up hole.