Hex. Keys
in clip set
Units | Price/unit after discount | Applied Discount |
1-9 | £ 32.79 | 0% |
10-19 | £ 29.51 | 10% |
20-49 | £ 27.87 | 15% |
50-99 | £ 26.23 | 20% |
100+ | £ 24.59 | 25% |
Keys: steel, hardened chrome vanadium, nickel plated.
Box: red impact resistant plastic.
High quality hex. key sets.
Parts to DIN 911 LD and ISO 2936 LD.