Spanner
for shell and mill arbors
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 148.72 | 0% |
| 5-9 | £ 141.28 | 5% |
| 10-19 | £ 133.85 | 10% |
| 20+ | £ 126.41 | 15% |
Body: steel (C35/C45), hardened and blackened.
Grip: powder coated, red.
With finger protection.
This semi-automatic drill drift simplifies the removal of machine tapers (to DIN 228).