Chuck Posi-Stops
Units | Price/unit after discount | Applied Discount |
1-4 | £ 60.25 | 0% |
5-9 | £ 57.24 | 5% |
10-19 | £ 54.23 | 10% |
20+ | £ 51.21 | 15% |
Hook and guard: steel.
Handle: wood.
Excellent for removing swarf or chips from in and around workpieces for mills and lathes. Extended hook minimises risk to operator.
Part number 97050.W2050 has rigid fixing (brazed-soldered).
All other parts have flexible fixing (rubber).
Take all necessary safety precautions when using this product in or around working machinery. If in doubt shut down machine.