Chuck Posi-Stops
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 102.23 | 0% |
| 5-9 | £ 97.12 | 5% |
| 10-19 | £ 92.01 | 10% |
| 20+ | £ 86.90 | 15% |
Hook: steel.
Guard: plastic.
Handle: wood.
Excellent for removing swarf or chips from in and around workpieces for mills and lathes. Extended hook minimises risk to operator.
Take all necessary safety precautions when using this product in or around working machinery. If in doubt shut down machine.