Chuck Posi-Stops
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 464.86 | 0% |
| 5-9 | £ 441.62 | 5% |
| 10-19 | £ 418.37 | 10% |
| 20+ | £ 395.13 | 15% |
Handle and cutter: steel.
Guard: plastic or aluminium.
Max. capacity of cutter is clip section of 1,5mm2 (e.g. 0,25mm x 6mm).
Part no. 97061 has added benefit of hook as well as cutter for improved removal of difficult to reach swarf/chips.
Take all necessary safety precautions when using this product in or around working machinery. If in doubt shut down machinery.